2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Retaining Magnet GN 51.8-ND-43-SW

Expand Table
EN
1/5
GANTER PARTNUMBER
PARTNUMBER
D1 [mm]
D2 [mm]
D3 [mm]
H [mm]
Nominal magnetic forces
NK [N]
Color
FARBE
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Produktdetails
INFOGANTER
1
2
3
4
5
6
GN 51.8-ND-12-SW
12
3.4
6.4
7.0
10
Black
0.0033
85051110
YES
Produktdetails
GN 51.8-ND-12-WS
12
3.4
6.4
7.0
10
White
0.0033
85051110
YES
Produktdetails
GN 51.8-ND-43-SW
43
7.5
12.5
6.0
100
Black
0.0275
85051110
YES
Produktdetails
GN 51.8-ND-43-WS
43
7.5
12.5
6.0
100
White
0.0275
85051110
YES
Produktdetails
GN 51.8-ND-88-SW
86
6.5
12.5
8.5
550
Black
0.1820
85051110
YES
Produktdetails
GN 51.8-ND-88-WS
86
6.5
12.5
8.5
550
White
0.1820
85051110
YES
Produktdetails
Visa komprimerad display (6 produkter)
Order numberGN 51.8-ND-43-SW
ShorttextRetaining Magnets, Disk-Shaped, with Countersunk Bore, with Rubber Jacket
Sista förändringen02.12.2025 12:38:17
Enhet

Klassificeringar

By Functionality

BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-08-12 Horseshoe magnet (magnetic fixing technology)
21-02-08-90 Magnetic clamping tool (unspecified)

ECLASS 11.0

21-02-08-12 Horseshoe magnet (magnetic fixing technology)
21-02-08-90 Magnetic clamping tool (unspecified)

ECLASS 10.1

21-02-08-90 Magnetic clamping tool (unspecified)

ECLASS 10.0.1

21-02-08-90 Magnetic clamping tool (unspecified)

ECLASS 9.1

21-02-08-90 Magnetic clamping tool (unspecified)

ECLASS 9.0

21-02-08-90 Magnetic clamping tool (unspecified)

ECLASS 8.1

21-02-08-90 Magnetic clamping tool (unspecified)

ECLASS 8.0

21-02-08-90 Magnetic clamping tool (unspecified)

ECLASS 7.1

21-02-08-90 Magnetic clamping tool (unclassified)

ECLASS 7.0

21-02-08-90 Magnetic clamping tool (unclassified)

ECLASS 6.2

21-02-08-90 Magnetic clamping tool (unclassified)

ECLASS 6.1

21-02-08-90 Magnetic clamping tool (unclassified)

ECLASS 6.0

21-02-08-90 Magnetic clamping tools (unclassified)

ECLASS 5.1

21-02-08-01 Magnetic clamping tools